Indexing plunger without locking slot stainless steel hardened 03090-0630884
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Ergonomic grip
- Material: steel or stainless steel
Sales unit
€17.00
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
without locking slot
Version 2
with T-grip
Form
B
Product type
with T-grip
Main
material
stainless steel
Surface finish
body
hardened
Component
material
polyamide
Component
colour
traffic red RAL 3020
D1=Thread
M16x1,5
D=pin diameter
8
L=Length
77
A
60
B
18
Fx30°
2,3
L1
26
L2
10
L3
23
Locknut
with locknut
SW1
19
SW2
24
Size
3
Spring force
final pressure
F2 approx. N
35
Spring force
initial pressure
F1 approx. N
15
Steel code
1.4034
Travel
S
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
T-grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
T-grip black-grey RAL7021 or traffic red RAL3020
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
T-grip black-grey RAL7021 or traffic red RAL3020
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.