text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Form
A
Form definition
without locking slot
Main material
stainless steel
Surface finish body
not hardened
Component material
stainless steel
Component colour
blue
D1=Thread
M12x1,5
D=pin diameter
8
L=Length
69,5
D2
33
D3
26,6
Fx30°
2,3
L1
13
L2
16
L3
1,5
SW1
12
Size
2
Spring force final pressure F2 approx. N
62
Spring force initial pressure F1 approx. N
40
Steel code
1.4404
Travel S
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
Fluoroprene®
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description

Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually retracted. Form C (with lockout slot) is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.


This indexing plunger is suitable for the foodstuff sectors. It has a conical collar so that the fastening point can be hygienically sealed using the Hygienic USIT® sealing and shim washer. The surface finish is Ra < 0.8 µm, which prevents dirt particles from adhering and ensures easy cleaning.

Material

Steel parts stainless steel 1.4404.
Seal 75 EPDM 295 (black) or 75 Fluoroprene® XP (blue).

Version
Indexing pin hardened or not hardened, bright.
Temperature range

75 EPDM 295: -40 °C to 150 °C.


75 Fluoroprene® XP: -15 °C to 200 °C.

Advantages
Hygienic conform design
Stainless steel 1.4404
Suitable for CIP/SIP cleaning
Resistant to polar and nonpolar media as well as aromatic substances
Certified according to DGUV test
Scope of delivery

Indexing plunger including seal and shim washer Hygienic USIT®.

Accessory

Hygienic USIT® seal and shim washers 07300-03.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak