Indexing plunger mini zinc blue-passivated 03098-40-10040484
- compact design
- Low space requirement
- Anschraubflansch
- Befestigung an dünnwandigen Bauteilen
Sales unit
€4.57
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
mini
Version 2
with mounting flange
Form
A
Form definition
without locking slot, without locknut
Product type
standard
Main
material
zinc
Surface finish
body
blue-passivated
Component
material
thermoplastic
Component
colour
traffic red RAL 3020
A=Centre distance
25
D=pin diameter
4
L=Length
26,5
B1
35
B2
15
D1
8
D2
21
D4
4,5
D5
9,5
Fx30°
1
L1
2
L2
20,5
L3
25,5
L4
4
L5
4
SW1
10
Size
0
Spring force
final pressure
F2 approx. N
16
Spring force
initial pressure
F1 approx. N
3
Travel
S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material
Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Mounting flange blue passivated.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Accessory
Countersunk screws 07175.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.