Indexing plunger mini zinc blue-passivated 03098-40-33102084
- compact design
- Low space requirement
- Anschraubflansch
- Befestigung an dünnwandigen Bauteilen
Mennyiségi egység
€7.12
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Indexing plunger
Version 1
mini
Version 2
with mounting flange
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main
material
zinc
Surface finish
body
blue-passivated
Component
material
thermoplastic
Component
colour
traffic red RAL 3020
A=Centre distance
38
D=pin diameter
10
L=Length
58
B1
50
B2
23
D1
14
D2
33
D4
5,5
D5
10,5
Fx30°
2,8
L1
2,5
L2
35,5
L3
45,5
L4
20
L5
5
SW1
17
Size
3
Spring force
final pressure
F2 approx. N
38
Spring force
initial pressure
F1 approx. N
12
Travel
S
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Leírás
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material
Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Mounting flange blue passivated.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note
In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.
Accessory
Countersunk screws 07175.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.