Mandrel collet structural steel black oxidised 03157-081420
- For internal clamping
- Clamping without protruding edges
- Clamping contour adaptable by machining
Sales unit
€86.07
plus sales tax
Added to your shopping cart
Designation
Mandrel collet
Main
material
structural steel
Surface finish
body
black oxidised
Component
material
mild steel
Surface finish
component
case-hardened
D=Diameter min.
13,5
D=max. diameter
20
Accessories NLM
03157-01-0830
Application
machined
Clamping
force
max. kN
11,1
Clamping type
internal clamping
D1
37,5 h9
D2
29
D3
for screw
ISO 10642
M3
D4
Tapered-
head bolt
M8
H
24,9
H1
19
H2
15
H3
14
S1
(travel)
0,1
SW
Tapered-
head bolt
6
Tightening
torque
max. Nm
34
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Mandrel mild steel.
Taper-head screw low-carbon steel
Taper-head screw low-carbon steel
Version
Mandrel black oxidised.
Taper-head screw case-hardened.
Taper-head screw case-hardened.
Note
The mandrel collet is particularly suitable for finishing turned parts. By turning or milling, diameter D can be adapted to the diameter of the clamped workpiece.
Low design - no interfering clamp straps.
Tightened using a hex socket wrench or hydraulics.
* D min. = smallest diameter to which ”D” may be turned or milled.
D max. – maximum diameter when unmachined
S – maximum clamping pin travel when actuated, S = 0,1 mm
Low design - no interfering clamp straps.
Tightened using a hex socket wrench or hydraulics.
* D min. = smallest diameter to which ”D” may be turned or milled.
D max. – maximum diameter when unmachined
S – maximum clamping pin travel when actuated, S = 0,1 mm
Assembly
Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. The base flange can be centred in a pocket or using dowel pins.
Drawing reference
1) taper-head screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.