text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Centring clamp
Version 1
hexagon
Form
B
Main material
steel
Surface finish body
hardened and black oxid finish
Component material
steel
Surface finish component
hardened and ground
D=Diameter min.
38,5
D=max. diameter
46,5
A
11
Application
machined
Clamping force max. kN
6,5
Clamping type
internal clamping
D1
M12
D2
30
D3
4
D4
M6
H
34,2
H1
27,2
H2
17,8
H3
15,5
H4
4,6
K
8
L
7,5
L1
22,5
L2
20
M
4,5
No. of hex
6
SW
10
Steel code
1.2842
Tightening torque max. Nm
17
UNSPSC Code
31162800
hexagon
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version
Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note
Form B: With hexagons for sensitive hole surfaces.
Technical Data
Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application
For centre positioning and clamping in blind holes. Operated from below, manual or automatic using pneumatics or hydraulics.
Advantages
- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
- Positive down force.
Drawing reference
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak