Cam-action indexing plungers steel black oxidised 03099-11-06101684
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Mounted via the external thread.
Mennyiségi egység
€13.78
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Reteszelőcsap
Alak
C
Alaktípus
menetes hüvellyel, sapkával
Alaptest
anyaga
acél
Alaptest
felülete
barnított
Komponens
anyaga
poliamid
Komponensek
színe
közlekedésvörös, RAL 3020
D=rögzítőstift átmérő
10
L1=Fogantyúhossz
41,5
B
16,6
B1
7
D1
M16
D2
16
Ellenanya
ellenanya nélkül
F x 30°
2,8
H
10
L
62,3
L3
32
Rugóerő,
kezdeti
F1 kb. N
15
Rugóerő,
végső
F2 kb. N
35
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version
Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Mounted via the external thread.
Optionally available with coloured plastic grip caps.
Mounted via the external thread.
On request
Special versions.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Positioning bushes 03099-50, 03099-60, 03099-61.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.