Reteszelőcsap ütközővel nemesacél fémtiszta 03099-22-110605122
- Turning the grip through 180° retracts the indexing pin.
- 180° stop with rotation in one direction.
- Optionally available with coloured plastic grip caps
Mennyiségi egység
€18.37
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Reteszelőcsap
Kivitel 1
ütközővel
Kivitel 2
Balra
Alak
C
Alaktípus
menetes hüvellyel, sapkával
Alaptest
anyaga
nemesacél
Alaptest
felülete
fémtiszta
Komponens
anyaga
polipropilén
Komponensek
színe
tiszta narancssárga, RAL 2004
D=rögzítőstift átmérő
5
L1=Fogantyúhossz
31,1
B
12,9
B1
5,7
D1
M12
D2
12
Ellenanya
ellenanya nélkül
F x 30°
1,3
H
8
L
48,4
L3
19
Rugóerő,
kezdeti
F1 kb. N
5
Rugóerő,
végső
F2 kb. N
15
SW1
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material
Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplast PA.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplast PA.
Version
Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request
Special versions.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Positioning bushes 03099-50, 03099-60, 03099-61.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.