Cam-action indexing plungers with hexagon stainless steel bright 03099-13-1960812186
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Sleeves with a hexagon serve as assembly aids
Mennyiségi egység
€18.58
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Reteszelőcsap
Kivitel 1
hatlappal
Alak
CP
Alaktípus
műanyag kupakkal, ellenanya nélkül
Alaptest
anyaga
nemesacél
Alaptest
felülete
fémtiszta
Komponens
anyaga
termoplaszt
Komponensek
színe
szignálzöld, RAL 6032
D1=Menet
M12x1,5
D=rögzítőstift átmérő
8
L1=Fogantyúhossz
31,1
L=Hossz
48,4
B
12,9
B1
5,7
D2
12
F x 30°
2,3
H
8
L3
19
Rugóerő,
kezdeti
F1 kb. N
5
Rugóerő,
végső
F2 kb. N
15
SW1
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version
Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request
Special versions.
Drawing reference
Form CP: with grip cap, without nut.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50.
Positioning bushes 03099-50.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.