Cam-action indexing plungers Smooth version stainless steel bright 03099-10-109061616
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Smooth sleeve, Connecting option via adapter sleeve
Mennyiségi egység
€16.93
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Reteszelőcsap
Kivitel 1
sima kivitel
Alak
F
Alaktípus
hüvellyel, sima és sapka
Alaptest
anyaga
nemesacél
Alaptest
felülete
fémtiszta
Komponens
anyaga
polipropilén
Komponensek
színe
repcesárga, RAL 1021
D=rögzítőstift átmérő
6
L1=Fogantyúhossz
41,5
B
16,6
B1
7
D1
16
F x 30°
1,8
H
10
L
62,3
Rugóerő,
kezdeti
F1 kb. N
15
Rugóerő,
végső
F2 kb. N
35
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.
Version
Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Note
If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Smooth sleeve, Connecting option via adapter sleeve
Optionally available with coloured plastic grip caps.
Smooth sleeve, Connecting option via adapter sleeve
On request
Special versions.
Accessory
Positioning bushes 03099-50, 03099-60, 03099-61.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.