text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Threaded locking pin
Version 1
with star grip
Main material
steel
Component material
thermoplastic
Component colour
black
D1=Pin diameter
8,35
L=Length
20
Clamping force max. kN
2,9
D
40
D2
M10
D3
21,6
L1
10
L2
70,6
L5
36
Shearing force double shear max.kN
20,6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II
~ TSCA 6(H) conformity
yes

Description

Material

Pin steel or stainless steel.
Grip thermoplastic.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.

Version
Pin manganese phosphated steel.
Grip black.
Threaded element precipitation hardened.
Push button orange anodised.
Note
Threaded locking pins are used for quick and easy fixating, connecting and clamping components.

The threaded segments can be unlocked by pressing the push button and the threaded locking pin can be inserted into or removed from a tapped hole. When the push button is released, the threaded segment engages securely.

Tightening torque max. 5 Nm.

The prerequisite for use is a precision tapped hole and corresponding material strength.

Corrosion protected.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141.
The values apply to applications with inserted pin only (without applied torque).
Each user must determine individually whether the threaded locking pin is suitable for the respective application.

Different materials in which the threaded locking pins are used, weather conditions and wear can influence the determined values.
Temperature range
-30 °C to +80 °C
Assembly
Installation:
1. Press the button and hold.
2. Insert the thread locking pin.
3. Release the button (the button should return to its original position).
4 Tighten the threaded locking pin manually as required.
5. Ensure that the threaded segments are engaged in the receiving thread.

Dismantling:
1. Unscrew the threaded locking pin ca. a quarter turn by rotating anti-clockwise.
2. Press the button and hold.
3. Pull the threaded locking pin out.
4. Release the button.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak