text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lift and turn latch
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
D1=Diameter
18
H=Height
28
Clamping force N
9
D
8
D2
34
D3
34
D4
28
D5
18
D6
35
D7
6,5
D8
3,4
H1
10
H2
5,5
Holding force N
150
M
M3x4
Pullout force F kN
0,4
Shearing force kN
1,8
T
6
T1
6-14
T2
2,5
Temperature resistance
≤200 °C
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Rotary knob stainless steel.
Version
Housing bright.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping pins 03192-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak