text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Forgó-szorító retesz
Kivitel 1
nehéz kivitel
Alaptest anyaga
nemesacél A2
Alaptest felülete
fémtiszta
Komponens anyaga
nemesacél A2
Komponens felülete
csupasz fémtiszta
D=átmérő
8
H=Magasság
48
D1
18
D2
34
D3
40
D4
28
D5
18
D6
35
D7
6,5
D8
3,4
H1
16
H2
5,5
Hőállóság
≤180 °C
Kihúzóerő F kN
2,4
M
M3x5
Rögzítőerő N
750
Szorítóerő N
250
T
6/9
T1
6-20/9-20
T2
2,5
UNSPSC Code
31162803
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.

The plate thickness varies depending on the clamping pin used (03192-09).

Mounting option 1 with Form A clamping pin for plate thickness 6 mm or with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm or with Form B clamping pin for plate thickness >9 to 20 mm.

The clamping pins must be ordered separately.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Place the quarter-turn latch over the clamping pin and turn the twist knob to the ‘ON’ position.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Stainless steel clamping pin for quarter-turn latch 03192-09.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak