text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locking pin
Version 1
with key ring
Version 2
with axial locking
Main material
stainless steel
Component material
stainless steel
D1=Pin diameter
10
L=Length
25
D
28
D2
12
L1
9
L5
34
Shearing force double shear max.kN
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Pin 1.4305 stainless steel.
Key ring 1.4310 stainless steel.
Balls 1.4125 stainless steel.
Spring stainless steel 1.4310.

Version
Bright.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double shear (F) = S · τ aB max.

The locking pins with key ring represent a cost-effective alternative to other locking pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak