text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball lock pin
Version 1
with grip ring
Main material
stainless steel
Component material
stainless steel
D1=Pin diameter
10
L=Length
25
D
16,5
D2
11,86
D3
14,2
D4
7,4
D5
29,5
L1
9
L2
25,7
L3
38,6
L5
34
Receiving hole H11
10
Shearing force double shear max.kN
100,1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Pin stainless steel 1.4542.
Head and push button stainless steel 1.4305.
Balls stainless steel 1.4125.
Spring stainless steel.
Grip ring and key ring stainless steel.

Version
All stainless steel parts passivated.
Pin, hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. If required, the ball lock pins can be fitted with a retaining cable.

The hardened, high-tensile stainless steel pin permits extreme loads with low wear. Thanks to the high corrosion and acid resistance, they are mainly used in the foodstuff industry, in the chemical and petrochemical industry and as constructional elements in the aerospace industry.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory
Safety spiral cable 03199-10200
Retaining cable with loop 03199- ....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197-...
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought