Ball lock pin with grip ring stainless steel 03194-01710015
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, chemical and foodstuff industries
- Secure locking by simply pressing and releasing the push button
- High wear protection
- Self-locking
Sales unit
€29.31
plus sales tax
Added to your shopping cart
Designation
Ball lock pin
Version 1
with grip ring
Main
material
stainless steel
Component
material
stainless steel
D1=Pin diameter
10
L=Length
15
D
16,5
D2
11,86
D3
14,2
D4
7,4
D5
29,5
L1
9
L2
25,7
L3
38,6
L5
24
Receiving
hole
H11
10
Shearing force
double shear
max.kN
100,1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Pin stainless steel 1.4542.
Head and push button stainless steel 1.4305.
Balls stainless steel 1.4125.
Spring stainless steel.
Grip ring and key ring stainless steel.
Version
All stainless steel parts passivated.
Pin, hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Pin, hardened to min. 40 HRC.
Balls hardened to 58 +4 HRC.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. If required, the ball lock pins can be fitted with a retaining cable.
The hardened, high-tensile stainless steel pin permits extreme loads with low wear. Thanks to the high corrosion and acid resistance, they are mainly used in the foodstuff industry, in the chemical and petrochemical industry and as constructional elements in the aerospace industry.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. If required, the ball lock pins can be fitted with a retaining cable.
The hardened, high-tensile stainless steel pin permits extreme loads with low wear. Thanks to the high corrosion and acid resistance, they are mainly used in the foodstuff industry, in the chemical and petrochemical industry and as constructional elements in the aerospace industry.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory
Safety spiral cable 03199-10200
Retaining cable with loop 03199- ....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197-...
Retaining cable with loop 03199- ....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197-...
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.