text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball lock pin
Version 1
with rotary actuation
Version 2
pins steel
Main material
stainless steel
Surface finish body
bright
Component material
polyamide
Component colour
black
D1=Pin diameter
10
Clamping force N
50
D
18
D2
34
D3
34
D4
28
D5
18
D6
35
D7
6,5
D8
3,4
H
31
H1
10
Holding force N
150
L2
21,5
L5
16
M
M3x4
Pullout force F kN
1,5
Shearing force kN
9
T
6
T1
6-14
Temperature resistance
≤130 °C
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing stainless steel.
Pin steel or stainless steel.
Knob PA thermoplastic (polyamide) or stainless steel.
Ball and spring stainless steel.
Version
Housing bright.
Steel pin tempered and nickel plated.
Stainless steel pin tempered.
Twist knob fibreglass reinforced, black or bright.
Ball tempered.
Note
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness up to 20 mm.
Including M2 or M3 fastening screws

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention
The specified pullout forces only apply in conjunction with locating bush 03192-02.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Locating bush 03192-02.
Locating bushes, stainless steel, floating, for ball lock pins 03192-07.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought