text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball lock pin
Version 1
with mushroom grip
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
D1=Pin diameter
6
Clamping force N
30
D
12
D2
23
D3
8
D5
8
D6
13
H
25,8
H1
18
H2
6
H3
5,5
Holding force N
90
L1
19
L2
21
L5
13,5
M
M8
Pullout force F kN
0,5
SW
10
Shearing force kN
3
T max.
10
Temperature resistance
≤180 °C
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and push button stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version
Housing bright.
Push button bright.
Ball tempered.
Note
Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention
The specified pullout forces only apply in conjunction with locating bush 03192-02.
Accessory
Locating bush 03192-02.
Locating bushes, stainless steel, floating, for ball lock pins 03192-07.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak