text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bowden cable
Version 1
with plastic sleeve
Main material
stainless steel
Component material
plastic
B=Height
7
D=Thread
M6
L=Length
5000
SW=key width
10
D1
1,5
D2
5
D3
5
L1
5200
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I,6c
~ TSCA 6(H) conformity
yes

Description

Anyag

Wire cable stainless steel 1.4401.
Sheath steel.
End sleeve, adjusting screw and screw nipple brass.
Hexagon nut stainless steel A2.

Version
Wire cable and hexagon nut bright.
Sheath plastic-coated black.
End sleeve blue passivated.
Adjusting screw and screw nipple nickel-plated.
Note
The Bowden cables are used to transmit the pulling force and are used in combination with the actuating element for remote actuation.
Different length variants of the Bowden cable are available. The Bowden cable can be shortened during installation to ensure a perfect fit in the respective application.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, take particular care to ensure that the bend radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Briefly falling below the minimum bend radius during installation should also be avoided as otherwise the sheath will be damaged. The sheath is also only designed to absorb compressive forces: if it is pulled too hard, the internal spiral will be stretched and permanently damaged.

The Bowden cable is a spare part for the indexing plunger with remote control 03096-10.
Scope of delivery
Wire cable with end piece 03096-15.
Sheath with inner tube 03096-20.
End sleeve 03096-25.
Adjusting screw 03096-30.
Screw nipple clamp with grub screw 03096-35.
Hexagon nut 07212-106.
Drawing reference
1) Wire cable
2) Sheath
3) End sleeve
4) Adjusting screw
5) Screw nipple
6) Hexagon nut
Accessory
Indexing plunger and actuating element 03096-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought