text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball lock bush
Main material
steel
Clamping force N
15
Pullout force F kN
1,8
Shearing force kN
1,8
Temperature resistance
≤180 °C
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Balls and springs stainless steel.
Version
Housing nickel-plated.
Balls tempered.
Note
The 3 balls inside the bushing hold the locking pin with the specified retaining force.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request
Suitable nuts.
Accessory
Locking pin 03192-04.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought