text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Stainless steel 1.4404.
seal ring TPU.

Note
Screw plugs with metric threads as per DIN EN 60423.
For securely sealing unused threaded or through holes.

Rating IP 68 up to 15 bar, IP 69.

EHEDG-certified.
Temperature range
-40°C to +85°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak