text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
round
Version 2
with seal
Main material
brass
Surface finish body
nickel-plated
D1=Outside diameter
24
D=Thread
M20x1,5
H=Height
9,5
L=thread length
6,5
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Brass.
O-ring NBR
Version
nickel-plated.
Note
DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.

Rating IP68 (5 bar - 30 min).
Temperature range
-40 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought