Hexagon nut polyamide light grey RAL 7035 84100-30-012150
- With metric thread
- For secure fastening of cable screw connections
Sales unit
€0.14
plus sales tax
Added to your shopping cart
Designation
Hexagon nut
Main
material
polyamide
Main
colour
light grey RAL 7035
D=Thread
M12X1,5
H=Height
5
Max. tightening torque
on SW1
Nm
1,5
SW1
17
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polyamide (PA6).
Brass.
Stainless steel 1.4301.
Version
Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Brass nickel-plated.
Stainless steel bright.
Note
DIN EN 60423 hex nuts with metric thread. For securing cable glands and accessories.
Temperature range
-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
-60 °C to +200 °C (metal).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.