text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cable gland
Version 1
hygienic design
Main material
stainless steel
Surface finish body
bright
Component material
silicon
Component colour
blue
D1 = Standard- Dichtbereich max.-min.
23,0-19,0
D2 = EHEDG- Dichtbereich max.-min.
23,0-20,0
D=Thread
M32x1,5
H=Height
11
SW=key width
30
H1
30
H2
26
SW1
36
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Hygienic DESIGN cable glands are used to route permanently installed cables and wires into housings, distributors and junction boxes – particularly in the foodstuff, chemical and pharmaceutical industries.
Material

Cable glands stainless steel: outer parts 1.4404, inner parts 1.4305.
Sealing insert: HTS silicone.

Version
Stainless steel bright.
Silicone blue.
Note
EN 60423 metric connection thread.
Rating IP 68 up to 15 bar, IP 69.
Tension relief as per EU standard 62444.
EHEDG certified.

Dimension D2 = EHEDG sealing area refers to the sealing area that is considered certified as per EHEDG guidelines.
Temperature range
-55°C to +180°C.
Advantages
- Certified in accordance with the new, more stringent EHEDG requirements.
- Very wide temperature range.
-The interlocking design of the sealing insert means the cable cannot twist.
On request
- Additional sealing ranges.
- EMC variant.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak