Cable gland hygienic design stainless steel bright 84100-12-125160150
Sales unit
€51.76
plus sales tax
Added to your shopping cart
Designation
Cable gland
Version 1
hygienic design
Main
material
stainless steel
Surface finish
body
bright
Component
material
silicon
Component
colour
blue
D1 =
Standard-
Dichtbereich
max.-min.
16,0-13,0
D2 =
EHEDG-
Dichtbereich
max.-min.
16,0-15,0
D=Thread
M25x1,5
H=Height
10
SW=key width
24
H1
24
H2
21,5
SW1
30
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Hygienic DESIGN cable glands are used to route permanently installed cables and wires into housings, distributors and junction boxes – particularly in the foodstuff, chemical and pharmaceutical industries.
Material
Cable glands stainless steel: outer parts 1.4404, inner parts 1.4305.
Sealing insert: HTS silicone.
Version
Stainless steel bright.
Silicone blue.
Silicone blue.
Note
EN 60423 metric connection thread.
Rating IP 68 up to 15 bar, IP 69.
Tension relief as per EU standard 62444.
EHEDG certified.
Dimension D2 = EHEDG sealing area refers to the sealing area that is considered certified as per EHEDG guidelines.
Rating IP 68 up to 15 bar, IP 69.
Tension relief as per EU standard 62444.
EHEDG certified.
Dimension D2 = EHEDG sealing area refers to the sealing area that is considered certified as per EHEDG guidelines.
Temperature range
-55°C to +180°C.
Advantages
- Certified in accordance with the new, more stringent EHEDG requirements.
- Very wide temperature range.
-The interlocking design of the sealing insert means the cable cannot twist.
- Very wide temperature range.
-The interlocking design of the sealing insert means the cable cannot twist.
On request
- Additional sealing ranges.
- EMC variant.
- EMC variant.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.