text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Safety switch
Version 1
RFID coded
Version 2
Individual coding, multi-programmable
Main material
plastic
Connection type
M8 connector
LED Indicator Quantity
3
No. of safe digital outputs
2
No. of semiconductor outputs with signalling function
1
No. of poles
8-pole
Operating current mA
600
Operating voltage V DC
24 (min. 20,4 - max. 26,4)
Secured switching distance Sn front OFF mm
18
Secured switching distance Sn front ON mm
10
Secured switching distance Sn side OFF mm
15
Secured switching distance Sn side ON mm
6
Switching frequency f (Hz)
1
Switching distance Sn side mm
9
Switchng distance Sn front mm
12
UNSPSC Code
31161531
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Housing thermoplastic.
Version
Operating principle: RFID
Voltage type: DC (direct current).
Installation type: not flush.
Rating: IP67.
Note for ordering
A matching actuator for the respective safety switch is required. The actuator must be ordered separately.
Note
Safety switch with RFID technology for use on safety doors, safety covers and hatches. Opening the safety device automatically leads to a safe system shutdown.

The safety switch operates without contact via a RFID. The electronics are located in a fully encapsulated housing. Up to 31 sensors can be connected in series. Therefore, also suitable for systems where several safety doors are to be monitored.

The switched status is indicated by three LED's.
Yellow: Operating mode.
Green: Supply voltage.
Red: Error.

Certificates:
TÜV, cULus, FCC, IC, ANATEL.

Standards met:
ISO 13849-1, IEC 60947-5-3, EN62061, IEC 61508.
Method of operation
83456-11182: Universal coding. The safety switch recognises any suitable actuator. ISO 14119 coding level low.

83456-21182: Individual coding, multi-programmable. To ensure that the actuator is recognised by the safety switch, they must be assigned to that safety switch by a teach-in process during commissioning. This allocation ensures a particularly high level of security against manipulation. ISO 14119 coding level high. The safety switch only recognises taught-in actuators. When a new actuator is taught-in, the code of the previous actuator is disabled.
Temperature range
-25 °C to +65 °C.
Safety
Performance level, up to: e
Category acc. to EN 13849: 4
PFH value: 6.8 x 10-10/h
Safety integrity level (SIL), suitable in: 3
Accessory
Actuator for RFID coded safety switch 83456-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought