Light element Classic polycarbonate green 81400-22-112024
- Two adjustable light pattern functions (continuous, blinking)
- Diameter 70 mm
- Simple, intuitive installation
- For modular signal tower configuration
Sales unit
€46.62
plus sales tax
Added to your shopping cart
Designation
Light element
Version 1
Classic
Main
material
polycarbonate
Main
colour
green
Blink frequency
1Hz
Contamination level
3
Lamp socket
integrated LED
Light colour
green
Light pattern
continuous/blinking
MTTF value
(years)
2627
Operating frequency
Hz
50
Operating voltage
V
24
Operating voltage tolerance
+/-10%
Operating voltage type
AC/DC
Protection class
II
Rated operating current
80mA
Rated operating voltage
24 V/DC
Rated switch-on current
500mA
Safety rating
IP65
Service life
optical
50.000
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/7a,7c-I
~ TSCA 6(H) conformity
yes
Description
Material
Polycarbonate.
Version
Outside smooth, inside ribbed. With integrated LED.
Note
LED light element for optical signaling of status and faults in machines and equipment. Equipped with the latest LED technology, the elements provide a visible continuous or blinking light (adjustable via slide switch in the light element).
The lamp can be used alone with a connection element as a purely optical warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The light element is mounted and dismantled via a twist lock.
A connection element is required for commissioning. Order this separately.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
The lamp can be used alone with a connection element as a purely optical warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The light element is mounted and dismantled via a twist lock.
A connection element is required for commissioning. Order this separately.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Temperature range
-30 °C to +60 °C
Accessory
Connecting element 81400-30.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.