Connecting element Classic polyamide black 81400-30-13
- Connecting element for surfce or tube mounting
- Diameter 70 mm
- Simple, intuitive installation
- For modular signal tower configuration
Sales unit
€92.57
plus sales tax
Added to your shopping cart
Designation
Connecting element
Version 1
Classic
Form
C
Main
material
polyamide
Main
colour
black
Component
material
polycarbonate
Component
colour
black
Connection
type
M12 8-pole, A coded
Contamination level
3
Operating voltage
V
10-31,6±0%
Operating voltage type
DC
Overvoltage category
II
Protection class
III
Safety rating
IP65
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Cover polycarbonate.
Version
Connecting element and cover black.
Note
The connection element serves as a power distributor for the following attachments. Light or acoustic elements can be combined on the connection element to form a signal tower (max. 5 elements). The connection element is always supplied with a cover. The cover cap is used to close the connection element or as a cover for the topmost lamp element.
The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
By Form C the connection is made via an M12 plug terminal.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
By Form C the connection is made via an M12 plug terminal.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Temperature range
-20 °C to +50 °C.
Assembly
Form A: connecting element for mounting on flat surfaces (with sealing plate).
Form B: connecting element for mounting on a Ø25mm tube.
Form C: connecting element with M12 plug connector for mounting on flat surfaces or a Ø25mm tube (with sealing plate).
Form B: connecting element for mounting on a Ø25mm tube.
Form C: connecting element with M12 plug connector for mounting on flat surfaces or a Ø25mm tube (with sealing plate).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.