Buzzer element Classic polycarbonate 81400-28-11024
- Acustic buzzer element with 2 tones to choose from
- Continuous or pulsating tones are selected via a slide switch
- Diameter 70 mm
- Simple, intuitive installation
- For modular signal tower configuration
Sales unit
€52.09
plus sales tax
Added to your shopping cart
Designation
Buzzer element
Version 1
Classic
Main
material
polycarbonate
Acoustic
signal pattern
Continuous/pulsating
Contamination level
3
Operating frequency
Hz
50
Operating voltage
V
24
Operating voltage tolerance
+/-10%
Operating voltage type
AC/DC
Protection class
II
Quantity
tones
2
Rated operating current
11mA
Rated operating voltage
24 V/DC
Rated switch-on current
100mA
Safety rating
IP65
Service life
acoustic
min.
5.000 h
Sound frequency
3.500 Hz
Volume
at 1 m
max. db (A)
85
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead and lead compounds
~ REACh SVHC 2 name > threshold
lead titanium zirconium oxide
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/7a,7c-I
~ TSCA 6(H) conformity
yes
Description
Material
Polycarbonate.
Version
black.
Note
Buzzer element for acoustic signaling of status and faults in machines and equipment. With 2 tones to choose from. Continuous or pulsating tone (adjustable via slide switch in buzzer element).
The buzzer can be used alone with a connection element as a purely acoustic warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The buzzer element is mounted and dismantled via a twist lock.
A connection element is required for commissioning. Order this separately.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
The buzzer can be used alone with a connection element as a purely acoustic warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The buzzer element is mounted and dismantled via a twist lock.
A connection element is required for commissioning. Order this separately.
Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Volume at 1 metre max. 55 dB (A)
Selectable tones: 2
Acustic signal pattern: continuous tone, pulsating tone
Audio frequency: 3,500 Hz
Acoustic lifespan: min. 5,000 h.
Volume at 1 metre max. 55 dB (A)
Selectable tones: 2
Acustic signal pattern: continuous tone, pulsating tone
Audio frequency: 3,500 Hz
Acoustic lifespan: min. 5,000 h.
Temperature range
-20 °C to +50 °C.
Accessory
Connecting element 81400-30.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.