Emergency stop button Minibox plastic 81150-22-214200
- Robust design
- High safety rating
- Position indication by coloured marking
- Self-monitoring
- Quick mounting onto aluminium profiles
Sales unit
€132.69
plus sales tax
Added to your shopping cart
Designation
Emergency stop button
Version 1
Minibox
Version 2
with push button
Main
material
plastic
Anti-block collar
no
Bounce time
ms
<10
Connection
type
M12 8-pole, A coded
Illuminable
no
Installed Ø
22,3
No. of NC contacts
2
No. of NO contacts
1
No. of NO contacts
(key)
1
Operating current
mA
1-250
Operating voltage
V
1-36
Protection class
II Protective insulation
Release
right/left rotation
Safety rating
IP65
Self-monitoring
yes
Switch position indicator
yes
Tamper-proof
yes
Test voltage
M12 plug
kV
1,5
UNSPSC Code
31161541
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Plastic
Contact terminals AgNi, gold-plated 5µm.
Contact terminals AgNi, gold-plated 5µm.
Version
Push button red.
Push button white.
Housing black/yellow.
Push button white.
Housing black/yellow.
Note
The Minibox is a ready-to-install, fully equipped housing including emergency stop button and push button. The narrow housing form is particularly suitable for mounting on aluminium profiles.
Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.
Certificates / Standards met:
CE, TÜV Süd.
EN 60947-1, EN 60947-5-5
Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.
Certificates / Standards met:
CE, TÜV Süd.
EN 60947-1, EN 60947-5-5
Technical Data
Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.
Rated insulation voltage Ui: 250 V.
Permanent thermal current: AC15 4 A. DC13 2,5 A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 1,5 A.
DC13: 24 V / 2 A.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.
Rated insulation voltage Ui: 250 V.
Permanent thermal current: AC15 4 A. DC13 2,5 A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 1,5 A.
DC13: 24 V / 2 A.
Temperature range
Storage temperature: -25 °C to +85 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Assembly
Using the fastening clip, the Minibox can be attached directly into aluminium profile 8 mm slots or onto flat surfaces.
Alternatively, by opening the housing, the Minibox can also be mounted directly on flat surfaces via the Ø 4.6 mm mounting holes in the lower part of the housing.
Alternatively, by opening the housing, the Minibox can also be mounted directly on flat surfaces via the Ø 4.6 mm mounting holes in the lower part of the housing.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.