text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VEVM-S1-27-B-C-F-1T1L
Designation
Actuation type
Ambient temperature
Breathing opening connection
C-value
Control air 14 connection
M5
Control air supply
Control pressure
Control type
Corrosion resistant class KBK
Duty cycle
Electrical power consumption
Exhaust control connection 84
Exhaust function
Fire inspection, material
Flow direction
Food compatibility
Housing material
Information about operating and control medium
Information about operating pressure
Manufacturer Article name
VEVM-S1-27-B-C-F-1T1L
Manufacturer Item number
8047503
Material information
Medium temperature
Nominal operating voltage DC
Nominal width
Normal nominal flow venting
Normal nominal flow venting 6->5 bar
Operating medium
Operating pressure
Permitted voltage oscillations
Pitch dimension
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Product weight
Relative humidity
Reset mode
Safety rating
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Status display
Storage temperature
Structural design
Vacuum capable
yes
Valve function
Valve size
WA_NR
assembly position
unlimited
control medium
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought