text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
FVAM-40-V1/0-G1/8-EN
Designation
Ambient temperature
Based on standard
Connection position
Corrosion resistant class KBK
Display range
Display range [bar]
Factor alternating strain
Factor continuous loading
Housing material
ABS
Information about operating and control medium
Kind of fastening
Manufacturer Article name
FVAM-40-V1/0-G1/8-EN
Manufacturer Item number
537812
Material information
Measurement precision class
2,5
Medium temperature
Nominal size pressure gauge
40
Operating medium
Operating pressure
Pneumatic connection
Product weight
Scale
Seal type on stud
Structural design
Stud material
brass
WA_NR
Window material
PMMA
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak