text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
HGDS-PP-16-P1-A-B
Designation
Ambient temperature
Close gripper jaws at gripping force at 6 bar
Close total gripping force at 6 bar
Corrosion resistant class KBK
Cover material
Dampening rotary actuator
Drive shaft material
steel
Fine adjustment rotary actuator
Gripper function
Gripper jaws material
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
HGDS-PP-16-P1-A-B
Manufacturer Item number
1187959
Material information
Max. force on gripper jaws Fz static
Max. gripper jaw play Sz
Max. gripper jaw play ax, ay
Max. mass per external griper finger
Max. swivel frequency at 6 bar
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws My static
Max. torque on gripper jaws Mz static
Min. closing time at 6 bar
Min. opening time a 6 bar
Open gripper jaws at gripping force of 6 bar
Open total gripping force at 6 bar
Operating medium
Operating pressure
Operating principle
double-acting
Pneumatic connection
M5
Position detection grippers
Position detection rotary actuator
Product weight
Quantity Gripper jaws
2
Seals material
NBR
Settings range swivel angle
Size
16
Stroke per gripper jaw
Structural design
Swivel angle
Theoretical torque at 6 bar
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak