text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
EGSL-BS-75-200-10P
Designation
Ambient temperature
Continuous feed force
Corrosion resistant class KBK
Cover material
Duty cycle
Empty run actuator torque
Feed constant
Guide
Guide carriage material
ball-bearing steel
Guideline payload, horizontal
Guideline payload, vertical
Housing material
Joch plate material
Kind of fastening
Maintenance interval
Manufacturer Article name
EGSL-BS-75-200-10P
Manufacturer Item number
562231
Mass inertia JL per kg usable load
Mass inertia JO
Material information
Max. acceleration
Max. actuator torque
Max. feed force Fx
Max. force Fy
Max. force Fz
Max. radial force on drive shaft
Max. speed
Max. torque Mx
Max. torque My
Max. torque Mz
Motor type
Moving mass
Parallelity
Position detection
Product weight
Repeat accuracy
Reversing play
Running parallelity in z-direction
Safety rating
Size
75
Sound pressure level
Spindle diameter
Spindle material
ball-bearing steel
Spindle nut material
ball-bearing steel
Spindle pitch
Spindle type
Application ball screw
Structural design
WA_NR
Working stroke
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought