On request
Added to your shopping cart
Manufacturer article number
ESBF-BS-80-300-5P
Designation
Electro cylinder
Ambient temperature
Anti-twist lock / guide
Base weight at 0 mm stroke
Based on standard
Corrosion resistant class KBK
Cover material
Cylinder tube material
Duty cycle
Empty run actuator torque
Food compatibility
Guideline payload, horizontal
Guideline payload, vertical
Interface code actuator
Kind of fastening
Manufacturer
Article name
ESBF-BS-80-300-5P
Manufacturer
Item number
574105
Mass inertia JH per metre stroke
Mass inertia JL per kg usable load
Mass inertia JO
Material information
Max. acceleration
Max. actuator torque
Max. feed force Fx
Max. radial force on drive shaft
Max. speed
Max. twist angle of the piston rod ±
Motor type
Moving mass at 0 mm stroke
Piston rod end
external thread
Piston rod material
Piston rod thread
Position detection
Product weight
Relative humidity
Repeat accuracy
Reversing play
Safety rating
Screws material
Size
80
Spindle diameter
Spindle material
ball-bearing steel
Spindle nut material
ball-bearing steel
Spindle pitch
Spindle type
Storage temperature
Structural design
Supplement moved mass per 10 mm stroke
Travel
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.