text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Manual clamping module
Version 1
UNILOCK
Main material
QT steel
H=Height
50
L=Length
125
B
85
B1
25
B2
24,75
B3
16,5
D
12
D1
20
D2
13
D3
17
H1
6,5
H2
30
H3
12
L1
100
L2
24,3
SW
6
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Contact faces hardened and ground.
Note
UNILOCK manual clamping modules can be adapted directly to machine tables with grid holes or T-slots, and to grid hole subplates with 50 mm grid spacing system size M12/M16.
The UNILOCK manual clamping module H50 is particularly suitable for machines with reduced Z travel. The low installation height of the manual clamping module facilitates full utilisation of the Z travel.
The UNILOCK manual clamping module H50 can be mounted in any position.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.

The UNILOCK manual clamping module can be fastened using DIN EN ISO 4762 -10.9 M12 or M16 cap screws.
The supplied washers to match the thread size used should be fitted when fastening.

The positioning of the UNILOCK manual clamping modules can be carried out using the two alignment holes D1 or the central alignment hole D.
In addition, there are two positioning holes B1 in the UNILOCK manual clamping modules for aligning interchangeable fixtures on the support surface.
Technical Data
Max. operating torque: 15 Nm.
Max. retraction force: 15 Nm.
Repeat accuracy ≤0.005 mm
Scope of delivery
1x manual clamping module.
2x M12 washers.
2x M16 washers.
Accessory
Passbuchse 42819-201516.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak