text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Zero-point bolt
Version 1
SOLIDBolt/SOLIDPoint
Version 2
combined
Main material
steel
Surface finish body
hardened
D=diameter
20
H=Height
10
Size
96
UNSPSC Code
27112101
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Conversion from SOLIDBolt to SOLIDPoint.
Material
Steel.
Version
Hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak