text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Aligning gauge
Version 1
SOLIDBolt
Main material
steel
Surface finish body
hardened
L=Length
135
Size
95
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened.
Note
Designed for 80 and 95 mm diameter hole patterns.

Zero point system Ø 80: 42826-080.
Zero point system Ø 95: 42826-095.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought