text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
SOLIDBolt MAXX
Main material
steel
Surface finish body
black oxidised
D=diameter
M16
Size
125
UNSPSC Code
27111706
for screw Ø
39
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought