text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Dovetail clamping bolt
Version 1
UNILOCK
Form
B
Main material
mild steel
Surface finish body
hardened and black oxid finish
D
39,5
D1
32
D2
35,1
H
35
H1
3,2
H2
3,3
H3
3,5
SW
8
Size
SYSTEM SIZE 80MM
UNSPSC Code
27112101
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
The UNILOCK dovetail clamping bolt is suitable for clamping and positioning workpieces and fixtures.
Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.
No threads are needed to fasten the clamping bolt, as this is done by the dovetail in a clamping edge on the workpiece.

Retaining forces of up to 15,000 N can be achieved.
The following tightening torques must be observed when mounting the clamping bolt:
- Mounting in steel: 55 Nm.
- Mounting in aluminium: 17 Nm.

The turbo function of the clamping modules must not be utilised when the UNILOCK dovetail clamping bolts are used.

The alignment of the slider faces must be observed when screwing in the dovetail clamping bolts several times (accurately centred interface). By the dovetail clamping bolt Form B, the bayonet must be aligned 90° to the slide face.
Assembly
See mounting contour.
Advantages
- No fastening thread required in the workpiece.
- Dovetail results in low installation depths.
Scope of delivery
1x UNILOCK dovetail clamping bolt with fastening screw.
Drawing reference
1) Screw in once, lost interface
2) Screw-in several times, accurately centred interface

a) Test shaft. Testing with balls
b) Balls
d) For slider face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak