text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
5-Axis reducer adapter
Version 1
UNILOCK
Version 2
hard
Form
A
Main material
mild steel
H=Height
25
D
50
D1
20
D2
12
D3
8,5
D4
13,3
G
M8
H1
12
H2
8,2
Size
System size 50MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Rust resistant tool steel.
Version
Contact faces hardened and ground.
Body and clamping bolt are one piece.
Note
The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
The system size 50 add-on module can also be combined with the system size 80.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought