text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Embossing jaw
Version 1
SOLIDStamp
Form
A
Main material
steel
Surface finish body
hardened
B=Width
125
L=Length
45
UNSPSC Code
23161514
für Material bis (HRC)
45
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Depending on the material being embossed, either standard embossing jaws (up to 35 HRC) or high-end embossing jaws (up to 45 HRC)
can be used
Material
Steel.
Version
Hardened.
Note
The wear of the embossing jaws can be checked with the test blocks. If these are too worn, safe clamping can no longer be guaranteed.
Assembly
Step 1: Loosen the screws (3) and place the embossing jaw (1) on the body (6).
Step 2: Slide the embossing jaw (1) onto the positioning slides (2) or the embossing slides. Check that the embossing jaw (1) is securely guided over the centre.
Step 3: Press the embossing jaw (1) onto the body (6) and secure the embossing jaw (1) firmly to the positioning slide (2) or the embossing slide using the screws (5).
Step 4: Press the plate (4) onto the body (6) and secure it firmly to the embossing jaw (1) using the screws (3)
Accessory
41219 Embossing station SOLIDStamp.
41221 Centre marking device SOLIDStamp.
41222 Test blocks for jaw wear SOLIDStamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak