Centre jaw mild steel 41335-0901500
- For clamping two workpieces simultaneously
- Two workpieces of different sizes can be clamped
- Clamping jaws hardened
Sales unit
€589.00
plus sales tax
Added to your shopping cart
Designation
Centre jaw
Main
material
mild steel
Component
material
tool steel
B=Jaw width
90
UNSPSC Code
31162900
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Body mild steel.
Jaw plates tool steel.
Jaw plates tool steel.
Version
Body black oxidised.
Vice jaws hardened, bright.
Vice jaws hardened, bright.
Note
Centre jaws are used to clamp 2 workpieces simultaneously.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.