Swing clamp left QT steel nickel-plated 04364-03001
- Manual swivelling and clamping
- Manual actuation
- Unobstructed insertion and removal of workpieces
- For tight spaces
- Application sectors: assembly, toolmaking, fixture construction, measuring technology
Sales unit
€226.79
plus sales tax
Added to your shopping cart
Designation
Swing clamp
Version 1
left
Version 2
mini
Main
material
QT steel
Surface finish
body
nickel-plated
F=Retaining
force N
3500
X=Clamping height
35,5
A
60
Actuation
lever
B
22
C
40
D
40
E
93
F
100
G
55
H
45
Hand
force
FH N
300
I
1,9
J
8
K
25,4
L
20
M
10,4
N
100
O
1,7
P
33
Q
85
R
15
S
57
T
M11
U
10,5
UNSPSC Code
31162800
V
64
X
max.
46,9
Y
max.
49,4
Y
min.
38
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Grip plastic.
Grip plastic.
Version
hardened and tempered and black oxidised or nickel-plated.
Note
Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.
* Admissible hand force for the handle.
* Admissible hand force for the handle.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.