text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swing clamp
Version 1
left
Version 2
pneumatic
Main material
QT steel
Main colour
nickel-plated
D=diameter
40
F=Retaining force N
650
X=Clamping height
41,5
Actuation
pneumatic
B
85
B1
20
B2
13
B3
64
D1
22
D2
35
D3
M10
D4
10,5
D5
35
D6
10,4
D7
64
H
106
H1
65
H2
22
H3
57
H4
15
H5
11
H6
101
H7
8
Holding force F kN
1,3
L
40
L1
55
L2
45
Operating pressure MPa
0,3 - 0,7
S1 (travel)
1,6
UNSPSC Code
31162800
X max.
51
Y max.
53,5
Y min.
44
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Clamping element nickel-plated.
Clamping bolt tempered and nickel-plated.
Note
The pneumatic swing clamp is suitable for clamping workpieces from above. The swivel and clamping function occurs pneumatically. The swivel function enables unobstructed insertion and removal of the workpiece. Optimum accessibility to the workpiece is guaranteed. The foot of the housing offers universal fastening possibilities, enabling the swing clamp to be optimally aligned with the workpiece being clamped. The swing clamps are available in left or right swivelling versions.
Pneumatic swing clamps can also be placed in multiple positions on the workpiece and operated in a particular order. They can be controlled manually or automatically.

The clamping force and retaining force indicated are based on 0.5 MPa.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak