Jaw plate standard lower jaw mild steel 04422-90000
- Increases the clamping range of floating clamps
Sales unit
€62.93
plus sales tax
Added to your shopping cart
Designation
Jaw plate
Version 1
standard lower jaw
Form
A
Main
material
mild steel
B
28
B1
15
H1
26,8
L
28
L2
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Nitrided and black oxidised.
Note
The clamping jaws can be used for floating clamps to increase the clamping range.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.