text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hold-down clamp
Version 1
with cam lever
Version 2
Swivelling
Main material
QT steel
A=Height
45
F=Retaining force N
700
H=Wide
42
M= length
18
Actuation
lever
Application
rough and machined parts
B
10
C
25,5
D
25
E
16
F
50
G
89
Hand force FH N
100*
I
1
J
32
K
26
Kind of fastening
bore
L
22
N
20
O
1,5
P
11
Q
5,5
R
8
S
24
T
M6
X max.
40,5
X min.
31,5
Y max.
43,5
Y min.
34,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Note
Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak