Side clamp with tension lever QT steel black black oxidised 04579-00602
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Sales unit
€172.06
plus sales tax
Added to your shopping cart
Designation
Side clamp
Version 1
with tension lever
Form
C
Main
material
QT steel
Surface finish
body
black oxidised
Main
colour
black
Component
material
QT steel
Surface finish
component
nickel-plated
B=Width
75
D=Thread
M4
H=Height
32
L=Length
51
S1=
Pre-tension travel
0,8
T=thread depth
6
B1
60
B2
45
B3
15
B4
30
Clamping
force
kN
0,6
D1
6,6
D3
M4x5
H1
27
H2
18
H3
18
H4
18
H5
8
H6
14
Hand
force
FH N
40
L2
48
L3
20
L4
13
L5
3
L6
51,5
R
63
Travel
S
0,3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body QT steel.
Tension lever QT steel.
Tension lever QT steel.
Version
Body black oxidised.
Clamping face ground.
Tension lever Form C nickel-plated.
Clamping face ground.
Tension lever Form C nickel-plated.
Note
The tension lever can be
user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.
The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.
The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages
- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.