text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Side clamp
Main material
steel
Surface finish body
black oxidised
Component material
mild steel
Surface finish component
case-hardened and black oxidised
A=Length
110
B=Width
39
F=Retaining force N
40000
H=Height
56
Actuation
screw
Application
rough and machined parts
D
18,2
D1
M10
D2
11
D3
M10
D4
24
D5
10,5
E
4
E1
18
H1
38
H2
20
K
40,5
K1
4
Kind of fastening
elongated hole
L
39
X
20,5
Y
8
Z
M5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body steel.
Jaw mild steel.
Centring bush carbon steel
Version
Black oxidised.
Jaw plates case-hardened.
Note
The jaws have a serrated side for rough faces. A positive down force is exerted during clamping. A threaded pin can be inserted into D3 to prevent backwards slippage during the clamping process.
Drawing reference
1) reversible jaw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak