Side clamp aluminium anodised 04624-090
- Unobstructed insertion and removal of the workpieces
- Universal fastening possibilities
- Operator relief by frequent clamping processes
- Compatible with self-aligning pads
Sales unit
€388.00
plus sales tax
Added to your shopping cart
Designation
Side clamp
Main
material
aluminium
Surface finish
body
anodised
Component
material
steel
Surface finish
component
hardened and nickel plated
D1=Thread
M4
F=Retaining
force N
140
L=Length
90
Actuation
pneumatic
Application
rough and machined parts
B
44
B1
25
B2
12
B3
35
D
4,5
D2
12,2
D3
M4
D4
2-4
H
36
H1
20
H2
28
H3
8
H4
1,9
Kind of fastening
elongated hole
L1
20
L2
12
L3
5
L4
20
L5
4
L6
53
L7
27
L8
19
L9
21
Operating
pressure
MPa
0,3 - 1,0
S1
(travel)
2
S2
9
Size
1
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing aluminium.
Clamping arm steel.
Clamping arm steel.
Version
Housing anodised.
Clamping arm hardened and nickel-plated.
Clamping arm hardened and nickel-plated.
Note
The pneumatic hold-down clamp is suitable for clamping workpieces from above. This clamp is operated with standard pressure compressed air. The large swivel angle of the clamping arm makes it easy to insert and remove the workpieces without any obstructions, guaranteeing optimum accessibility to the workpiece. The block design of the housing offers universal fastening possibilities, which means that the clamp can be optimally adapted to the workpiece being clamped. Self-aligning pads with a smooth or serrated faces can be fitted in the clamping arm, enabling rough or machined workpieces to be clamped.
These pneumatic clamps can be placed in multiple positions on the workpiece and operated in any particular order. They can be controlled manually or automatically. As these clamps are pneumatically actuated, they relieve the operator, particularly where frequent clamping processes are carried out.
The clamping forces indicated are based on 0.5 MPa.
These pneumatic clamps can be placed in multiple positions on the workpiece and operated in any particular order. They can be controlled manually or automatically. As these clamps are pneumatically actuated, they relieve the operator, particularly where frequent clamping processes are carried out.
The clamping forces indicated are based on 0.5 MPa.
On request
Sensor bracket, without sensor.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.